Print Back
Unit of Measure

Specifications

Inner Diameter

N/A 170 mm

Outside Diameter

N/A 220 mm

Width

N/A 20 mm

Radius

N/A 1.5 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 52.3 kN

Static Load Rating

N/A 103.6 kN

da

N/A 183 mm

Da

N/A 203 mm