HIWIN Corporation
12455 Jim Dhamer Dr
Huntley, IL 60142
Phone:
847.827.2270
Fax:
847.827.2291
Email:
info@hiwin.com
Website:
www.hiwin.com
Print
Back
All Categories
>
Crossed Roller Bearings
>
Split outer ring type CRBA
> Item # CRBA08016NN
Item # CRBA08016NN, Split outer ring type CRBA
Unit of Measure
Imperial
Metric
Both
Specifications
Inner Diameter
N/A
80 mm
Outside Diameter
N/A
120 mm
Width
N/A
16 mm
Radius
N/A
0.6 mm
Oil Holes
N/A
2.5 mm
Dynamic Load Rating
N/A
30.2 kN
Static Load Rating
N/A
44.8 kN
da
N/A
92 mm
Da
N/A
109 mm