Print Back
Unit of Measure

Specifications

Inner Diameter

N/A 45 mm

Outside Diameter

N/A 70 mm

Width

N/A 10 mm

Radius

N/A 0.6 mm

Oil Holes

N/A 1.5 mm

Dynamic Load Rating

N/A 9.6 kN

Static Load Rating

N/A 12.5 kN

da

N/A 50 mm

Da

N/A 61.8 mm