Print Back
Unit of Measure

Specifications

Inner Diameter

N/A 150 mm

Outside Diameter

N/A 230 mm

Width

N/A 30 mm

Radius

N/A 1.5 mm

Oil Holes

N/A 3 mm

Dynamic Load Rating

N/A 114.3 kN

Static Load Rating

N/A 187.3 kN

da

N/A 181 mm

Da

N/A 198 mm