HIWIN Corporation
12455 Jim Dhamer Dr
Huntley, IL 60142
Phone:
847.827.2270
Fax:
847.827.2291
Email:
info@hiwin.com
Website:
www.hiwin.com
Print
Back
All Categories
>
Crossed Roller Bearings
>
Split inner ring type CRBB
> Item # CRBB11020NN
Item # CRBB11020NN, Split inner ring type CRBB
Unit of Measure
Imperial
Metric
Both
Specifications
Inner Diameter
N/A
110 mm
Outside Diameter
N/A
160 mm
Width
N/A
20 mm
Radius
N/A
1 mm
Oil Holes
N/A
2.5 mm
Dynamic Load Rating
N/A
42.7 kN
Static Load Rating
N/A
70.2 kN
da
N/A
126 mm
Da
N/A
143 mm