HIWIN Corporation
12455 Jim Dhamer Dr
Huntley, IL 60142
Phone:
847.827.2270
Fax:
847.827.2291
Email:
info@hiwin.com
Website:
www.hiwin.com
Print
Back
All Categories
>
Crossed Roller Bearings
>
Split inner ring type CRBB
> Item # CRBB08013NN
Item # CRBB08013NN, Split inner ring type CRBB
Unit of Measure
Imperial
Metric
Both
Specifications
Inner Diameter
N/A
80 mm
Outside Diameter
N/A
110 mm
Width
N/A
13 mm
Radius
N/A
0.6 mm
Oil Holes
N/A
2 mm
Dynamic Load Rating
N/A
22.8 kN
Static Load Rating
N/A
34.2 kN
da
N/A
87 mm
Da
N/A
102 mm