Items |
![]() WBK 15 DF Support Units - WBK Series |
![]() WBK 17 DF Support Units - WBK Series |
![]() WBK 20 DF Support Units - WBK Series |
![]() WBK 25 DF Support Units - WBK Series |
![]() WBK 25 DFD Support Units - WBK Series |
|||||
Bearing Type | N/A DF | N/A DF | N/A DF | N/A DF | N/A DFD | |||||
d | N/A 15 mm | N/A 17 mm | N/A 20 mm | N/A 25 mm | N/A 25 mm | |||||
L2 | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 18 mm | N/A 18 mm | |||||
D1 | N/A 106 mm | N/A 106 mm | N/A 106 mm | N/A 130 mm | N/A 130 mm | |||||
D2 | N/A 72 mm | N/A 72 mm | N/A 72 mm | N/A 90 mm | N/A 90 mm | |||||
l | N/A 3 mm | N/A 3 mm | N/A 3 mm | N/A 4 mm | N/A 4 mm | |||||
d1 | N/A 45 mm | N/A 45 mm | N/A 45 mm | N/A 57 mm | N/A 57 mm | |||||
L1 | N/A 32 mm | N/A 32 mm | N/A 32 mm | N/A 33 mm | N/A 48 mm | |||||
D | N/A 70 mm | N/A 70 mm | N/A 70 mm | N/A 85 mm | N/A 85 mm | |||||
X | N/A 9.0 mm | N/A 9.0 mm | N/A 9.0 mm | N/A 11.0 mm | N/A 11.0 mm | |||||
Y | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 17.5 mm | N/A 17.5 mm | |||||
Z | N/A 8.5 mm | N/A 8.5 mm | N/A 8.5 mm | N/A 11.0 mm | N/A 11.0 mm | |||||
W | N/A 88 mm | N/A 88 mm | N/A 88 mm | N/A 110 mm | N/A 110 mm | |||||
Number of Bolt Holes | N/A 6 | |||||||||
Start Angle | N/A 0 º | |||||||||
Angle between Bolt Holes | N/A 45 º | |||||||||
P | N/A M5 | N/A M5 | N/A M5 | N/A M6 | N/A M6 | |||||
Q | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | |||||
V | N/A 58 mm | N/A 58 mm | N/A 58 mm | N/A 70 mm | N/A 70 mm | |||||
A | N/A 80 mm | N/A 80 mm | N/A 80 mm | N/A 100 mm | N/A 100 mm | |||||
L | N/A 60 mm | N/A 60 mm | N/A 60 mm | N/A 66 mm | N/A 81 mm | |||||
Lock Nut - L3 | N/A 14 mm | N/A 16 mm | N/A 16 mm | N/A 18 mm | N/A 18 mm | |||||
Lock Nut - D3 | N/A 30 mm | N/A 32 mm | N/A 38 mm | N/A 38 mm | N/A 38 mm | |||||
Basic Dynamic Load Rating | N/A 21.9 kN | N/A 21.9 kN | N/A 21.9 kN | N/A 28.5 kN | N/A 46.5 kN | |||||
Permissible Axial Load | N/A 26.6 kN | N/A 26.6 kN | N/A 26.6 kN | N/A 40.5 kN | N/A 81.5 kN | |||||
Preload | N/A 2.15 kN | N/A 2.15 kN | N/A 2.15 kN | N/A 3.15 kN | N/A 4.3 kN | |||||
Axial Rigidity | N/A 750 N/µm | N/A 750 N/µm | N/A 750 N/µm | N/A 1000 N/µm | N/A 1470 N/µm | |||||
Max Starting Torque | N/A 0.19 N·m | N/A 0.19 N·m | N/A 0.19 N·m | N/A 0.29 N·m | N/A 0.39 N·m | |||||
Lock Nut - M | N/A M15x1 | N/A M17x1 | N/A M20x1 | N/A M25x1.5 | N/A M25x1.5 | |||||
Dimensions of Shaft End - d | N/A 15 mm | N/A 17 mm | N/A 20 mm | N/A 25 mm | N/A 25 mm | |||||
Dimensions of Shaft End - L4 | N/A 81 mm | N/A 81 mm | N/A 81 mm | N/A 89 mm | N/A 104 mm | |||||
Dimensions of Shaft End - L5 | N/A 23 mm | N/A 23 mm | N/A 23 mm | N/A 26 mm | N/A 26 mm | |||||
Weight | N/A 1.9 kg | N/A 1.9 kg | N/A 1.9 kg | N/A 3.1 kg | N/A 3.4 kg | |||||
|