Items |
LK08 Support Units - LK Series |
LK10 Support Units - LK Series |
LK12 Support Units - LK Series |
LK15 Support Units - LK Series |
||||
General Capabilities | N/A | |||||||
Industry Focus | N/A | |||||||
Intended Application | N/A | |||||||
Bearing Type | N/A | |||||||
Type | N/A Support Unit | |||||||
d1 | N/A 8 mm | N/A 10 mm | N/A 12 mm | N/A 15 mm | ||||
h | N/A 15.5 mm | N/A 20 mm | N/A 20 mm | N/A 22 mm | ||||
H1 | N/A 25.5 mm | N/A 30.0 mm | N/A 30.0 mm | N/A 32.0 mm | ||||
X | N/A 9.0 mm | N/A 9.0 mm | N/A 9.0 mm | N/A 11.0 mm | ||||
Y | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 17.0 mm | ||||
Z | N/A 12.5 mm | N/A 10.0 mm | N/A 10.0 mm | N/A 13.0 mm | ||||
P | N/A 46 mm | N/A 52 mm | N/A 52 mm | N/A 60 mm | ||||
H | N/A 31 mm | N/A 38 mm | N/A 38 mm | N/A 41 mm | ||||
L | N/A 22.5 mm | N/A 24.0 mm | N/A 24.0 mm | N/A 25 mm | ||||
B | N/A 62 mm | N/A 70 mm | N/A 70 mm | N/A 80 mm | ||||
B1 | N/A 30 mm | N/A 36 mm | N/A 36 mm | N/A 41 mm | ||||
L1 | N/A | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | ||||
Bore Depth A | N/A 3.5 mm | N/A 6 mm | N/A 6 mm | N/A 5 mm | ||||
C1 | N/A | |||||||
C2 | N/A | |||||||
C3 | N/A | |||||||
L2 | N/A 26.0 mm | N/A 29.5 mm | N/A 29.5 mm | N/A 36.0 mm | ||||
b | N/A 31.0 mm | N/A 35 mm | N/A 35 mm | N/A 40.0 mm | ||||
M | N/A M3 | N/A M3 | N/A M4 | N/A M4 | ||||
T | N/A 14 mm | N/A 16 mm | N/A 19 mm | N/A 22 mm | ||||
Material | N/A | |||||||
Weight | N/A 0.28 kg | N/A 0.44 kg | N/A 0.42 kg | N/A 0.51 kg | ||||
|