Items |
![]() EK05 Support Units - EK Series |
![]() EK06 Support Units - EK Series |
![]() EK08 Support Units - EK Series |
![]() EK10 Support Units - EK Series |
![]() EK12 Support Units - EK Series |
|||||
General Capabilities | N/A | |||||||||
Industry Focus | N/A | |||||||||
Intended Application | N/A | |||||||||
Bearing Type | N/A | |||||||||
Type | N/A Support Unit | |||||||||
d1 | N/A 5 mm | N/A 6 mm | N/A 8 mm | N/A 10 mm | N/A 12 mm | |||||
h | N/A 11.0 mm | N/A 13 mm | N/A 17 mm | N/A 25 mm | N/A 25 mm | |||||
H1 | N/A 8 mm | N/A 20.0 mm | N/A 26.0 mm | N/A 24.0 mm | N/A 24.0 mm | |||||
X | N/A 4.5 mm | N/A 5.5 mm | N/A 6.6 mm | N/A 9.0 mm | N/A 9.0 mm | |||||
Y | N/A | N/A 9.5 mm | N/A 11 mm | N/A | N/A | |||||
Z | N/A | N/A 11.0 mm | N/A 12.0 mm | N/A | N/A | |||||
P | N/A 28 mm | N/A 30 mm | N/A 38 mm | N/A 52 mm | N/A 52 mm | |||||
H | N/A 21 mm | N/A 25 mm | N/A 32 mm | N/A 43 mm | N/A 43 mm | |||||
L | N/A 16.5 mm | N/A 20 mm | N/A 23 mm | N/A 24.0 mm | N/A 24.0 mm | |||||
B | N/A 36 mm | N/A 42 mm | N/A 52 mm | N/A 70 mm | N/A 70 mm | |||||
B1 | N/A 20 mm | N/A 18 mm | N/A 25 mm | N/A 36 mm | N/A 36 mm | |||||
L1 | N/A | N/A | N/A | N/A 6.0 mm | N/A 6.0 mm | |||||
Bore Depth A | N/A 3.5 mm | N/A 3.5 mm | N/A 4.0 mm | N/A 6 mm | N/A 6 mm | |||||
C1 | N/A | |||||||||
C2 | N/A | |||||||||
C3 | N/A | |||||||||
L2 | N/A 18.5 mm | N/A 22.0 mm | N/A 26.0 mm | N/A 29.5 mm | N/A 29.5 mm | |||||
b | N/A 18.0 mm | N/A 21.0 mm | N/A 26.0 mm | N/A 35 mm | N/A 35 mm | |||||
M | N/A M3 | N/A M3 | N/A M3 | N/A M3 | N/A M4 | |||||
T | N/A 11 mm | N/A 12 mm | N/A 14 mm | N/A 16 mm | N/A 19 mm | |||||
Material | N/A | |||||||||
Weight | N/A 0.12 kg | N/A 0.18 kg | N/A 0.27 kg | N/A 0.47 kg | N/A 0.45 kg | |||||
|