Items |
![]() BK10 Support Units - BK Series |
![]() BK12 Support Units - BK Series |
![]() BK15 Support Units - BK Series |
![]() BK17 Support Units - BK Series |
![]() BK20 Support Units - BK Series |
|||||
General Capabilities | N/A | |||||||||
Industry Focus | N/A | |||||||||
Intended Application | N/A | |||||||||
Bearing Type | N/A | |||||||||
Type | N/A Support Unit | |||||||||
d1 | N/A 10 mm | N/A 12 mm | N/A 15 mm | N/A 17 mm | N/A 20 mm | |||||
h | N/A 22 mm | N/A 25 mm | N/A 28 mm | N/A 39 mm | N/A 34 mm | |||||
H1 | N/A 32.5 mm | N/A 32.5 mm | N/A 38.0 mm | N/A 55.0 mm | N/A 50.0 mm | |||||
X | N/A 6.6 mm | N/A 6.6 mm | N/A 6.6 mm | N/A 9.0 mm | N/A 9.0 mm | |||||
Y | N/A 10.8 mm | N/A 10.8 mm | N/A 11 mm | N/A 14 mm | N/A 14 mm | |||||
Z | N/A 5.0 mm | N/A 1.5 mm | N/A 6.5 mm | N/A 8.5 mm | N/A 8.5 mm | |||||
P | N/A 46 mm | N/A 46 mm | N/A 54 mm | N/A 68 mm | N/A 70 mm | |||||
C1 | N/A 13 mm | N/A 13 mm | N/A 15 mm | N/A 19 mm | N/A 19 mm | |||||
C2 | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 8 mm | |||||
D2 | N/A 5.5 mm | N/A 5.5 mm | N/A 5.5 mm | N/A 6.6 mm | N/A 6.6 mm | |||||
E | N/A 15 mm | N/A 18 mm | N/A 18 mm | N/A 28 mm | N/A 22 mm | |||||
H | N/A 39 mm | N/A 43 mm | N/A 48 mm | N/A 64 mm | N/A 60 mm | |||||
L | N/A 25 mm | N/A 25 mm | N/A 27 mm | N/A 35 mm | N/A 35 mm | |||||
B | N/A 60 mm | N/A 60 mm | N/A 70 mm | N/A 86 mm | N/A 88 mm | |||||
B1 | N/A 34 mm | N/A 34 mm | N/A 40 mm | N/A 50 mm | N/A 52 mm | |||||
L1 | N/A 5 mm | N/A 5 mm | N/A 6 mm | N/A 9 mm | N/A 8 mm | |||||
Bore Depth A | N/A 5 mm | N/A 5 mm | N/A 6 mm | N/A 7 mm | N/A 8 mm | |||||
L2 | N/A 29.5 mm | N/A 29.5 mm | N/A 32.0 mm | N/A 44.0 mm | N/A 43.0 mm | |||||
b | N/A 30 mm | N/A 30 mm | N/A 35 mm | N/A 43 mm | N/A 44 mm | |||||
M | N/A M3 | N/A M4 | N/A M4 | N/A M4 | N/A M4 | |||||
T | N/A 16 mm | N/A 19 mm | N/A 22 mm | N/A 24 mm | N/A 30 mm | |||||
Material | N/A | |||||||||
Weight | N/A 0.40 kg | N/A 0.45 kg | N/A 0.60 kg | N/A 1.30 kg | N/A 1.30 kg | |||||
|