Items |
16-2T4-RSI-G RSI Type Nuts |
16-5T3-RSI-G RSI Type Nuts |
16-5T4-RSI-G RSI Type Nuts |
20-5T3-RSI-G RSI Type Nuts |
20-5T4-RSI-G RSI Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 16 mm | N/A 16 mm | N/A 16 mm | N/A 20 mm | N/A 20 mm | |||||
D | N/A 25 mm | N/A 28 mm | N/A 28 mm | N/A 32 mm | N/A 32 mm | |||||
L | N/A 25 mm | N/A 40 mm | N/A 46 mm | N/A 41 mm | N/A 48 mm | |||||
H | N/A 1.8 mm | |||||||||
W | N/A 3.0 mm | |||||||||
K | N/A 20 mm | |||||||||
K1 | N/A 2.5 mm | N/A 10.0 mm | N/A 13.0 mm | N/A 10.5 mm | N/A 14.0 mm | |||||
Lead | N/A 2 mm | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 5 mm | |||||
Ball Diameter | N/A 1.500 mm | N/A 3.175 mm | N/A 3.175 mm | N/A 3.175 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A 16.2 mm | N/A 16.6 mm | N/A 16.6 mm | N/A 20.6 mm | N/A 20.6 mm | |||||
Root Diameter (RD) | N/A 14.652 mm | N/A 13.324 mm | N/A 13.324 mm | N/A 17.324 mm | N/A 17.324 mm | |||||
Circuits | N/A 4 | N/A 3 | N/A 4 | N/A 3 | N/A 4 | |||||
Stiffness | N/A 15 kgf/µm | N/A 11 kgf/µm | N/A 12 kgf/µm | N/A 20 kgf/µm | N/A 27 kgf/µm | |||||
Dynamic Load | N/A 178 kgf | N/A 731 kgf | N/A 936 kgf | N/A 852 kgf | N/A 1091 kgf | |||||
Static Load | N/A 395 kgf | N/A 1331 kgf | N/A 1775 kgf | N/A 1767 kgf | N/A 2356 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|