Items |
16-5T3-RDI-G RDI Type Nuts |
16-5T4-RDI-G RDI Type Nuts |
20-5T3-RDI-G RDI Type Nuts |
20-5T4-RDI-G RDI Type Nuts |
20-6T3-RDI-G RDI Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 16 mm | N/A 16 mm | N/A 20 mm | N/A 20 mm | N/A 20 mm | |||||
D | N/A 28 mm | N/A 28 mm | N/A 32 mm | N/A 32 mm | N/A 34 mm | |||||
L | N/A 72 mm | N/A 85 mm | N/A 75 mm | N/A 85 mm | N/A 87 mm | |||||
H | N/A 1.8 mm | N/A 1.8 mm | N/A 1.8 mm | N/A 1.8 mm | N/A 2.5 mm | |||||
W | N/A 3.0 mm | N/A 3.0 mm | N/A 3.0 mm | N/A 3.0 mm | N/A 4.0 mm | |||||
K | N/A 20 mm | |||||||||
Lead | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 6 mm | |||||
Ball Diameter | N/A 3.175 mm | N/A 3.175 mm | N/A 3.175 mm | N/A 3.175 mm | N/A 3.969 mm | |||||
Pitch Circle Diameter (PCD) | N/A 16.6 mm | N/A 16.6 mm | N/A 20.6 mm | N/A 20.6 mm | N/A 20.8 mm | |||||
Root Diameter (RD) | N/A 13.324 mm | N/A 13.324 mm | N/A 17.324 mm | N/A 17.324 mm | N/A 16.744 mm | |||||
Circuits | N/A 3 | N/A 4 | N/A 3 | N/A 4 | N/A 3 | |||||
Stiffness | N/A 20 N/mm | N/A 23 N/mm | N/A 39 N/mm | N/A 54 N/mm | N/A 39 N/mm | |||||
Dynamic Load | N/A 731 kgf | N/A 936 kgf | N/A 852 kgf | N/A 1091 kgf | N/A 1091 kgf | |||||
Static Load | N/A 1331 kgf | N/A 1775 kgf | N/A 1767 kgf | N/A 2356 kgf | N/A 2081 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|