Items |
20-5T3-PFDI-G PFDI Type Nuts |
20-5T4-PFDI-G PFDI Type Nuts |
20-6T3-PFDI-G PFDI Type Nuts |
20-6T4-PFDI-G PFDI Type Nuts |
25-5T3-PFDI-G PFDI Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 25 mm | |||||
F | N/A 58 mm | N/A 58 mm | N/A 58 mm | N/A 58 mm | N/A 63 mm | |||||
L | N/A 100 mm | N/A 110 mm | N/A 111 mm | N/A 127 mm | N/A 100 mm | |||||
T | N/A 30 mm | N/A 30 mm | N/A 29 mm | N/A 29 mm | N/A 30 mm | |||||
D | N/A 34 mm | N/A 34 mm | N/A 36 mm | N/A 36 mm | N/A 40 mm | |||||
BCD-E | N/A 46 mm | N/A 46 mm | N/A 46 mm | N/A 46 mm | N/A 51 mm | |||||
Start Angle | N/A 30 º | |||||||||
Y | N/A 9.5 mm | |||||||||
X | N/A 5.5 mm | |||||||||
Z | N/A 5.5 mm | |||||||||
Oil Hole | N/A 1/8PT | |||||||||
Lead | N/A 5 mm | N/A 5 mm | N/A 6 mm | N/A 6 mm | N/A 5 mm | |||||
Ball Diameter | N/A 3.175 mm | N/A 3.175 mm | N/A 3.969 mm | N/A 3.969 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A 20.6 mm | N/A 20.6 mm | N/A 20.8 mm | N/A 20.8 mm | N/A 25.6 mm | |||||
Root Diameter (RD) | N/A 17.324 mm | N/A 17.324 mm | N/A 16.744 mm | N/A 16.744 mm | N/A 22.324 mm | |||||
Circuits | N/A 3 | N/A 4 | N/A 3 | N/A 4 | N/A 3 | |||||
Stiffness | N/A 39 kgf/µm | N/A 54 kgf/µm | N/A 39 kgf/µm | N/A 54 kgf/µm | N/A 55 kgf/µm | |||||
Dynamic Load | N/A 852 kgf | N/A 1091 kgf | N/A 1091 kgf | N/A 1398 kgf | N/A 977 kgf | |||||
Static Load | N/A 1767 kgf | N/A 2356 kgf | N/A 2081 kgf | N/A 2774 kgf | N/A 2314 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
L_TM | N/A 1.5 mm | |||||||||
L_TP | N/A 1.5 mm | |||||||||
|