Items |
8-2.5T3-FSI-G FSI Type Nuts |
14-2.54T3-FSI-G FSI Type Nuts |
14-4T3-FSI-G FSI Type Nuts |
16-2T3-FSI-G FSI Type Nuts |
16-2.5T4-FSI-G FSI Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 8 mm | N/A 14 mm | N/A 14 mm | N/A 16 mm | N/A 16 mm | |||||
F | N/A 35 mm | N/A 50 mm | N/A 48 mm | N/A 44 mm | N/A 44 mm | |||||
L | N/A 28 mm | N/A 39 mm | N/A 33 mm | N/A 36 mm | N/A 44 mm | |||||
T | N/A 5 mm | N/A 10.6 mm | N/A 6 mm | N/A 10 mm | N/A 10 mm | |||||
D | N/A 18 mm | N/A 30 mm | N/A 26 mm | N/A 27 mm | N/A 27 mm | |||||
BCD-E | N/A 27 mm | N/A 40 mm | N/A 36 mm | N/A 34 mm | N/A 34 mm | |||||
Start Angle | N/A 30 º | |||||||||
Y | N/A 0 mm | N/A 7.0 mm | N/A 0 mm | N/A 8.0 mm | N/A 8.0 mm | |||||
X | N/A 4.5 mm | N/A 5.0 mm | N/A 5.5 mm | N/A 4.5 mm | N/A 4.5 mm | |||||
Z | N/A 0 mm | N/A 5.0 mm | N/A 0 mm | N/A 4.5 mm | N/A 4.5 mm | |||||
S | N/A 0 mm | N/A 0 mm | N/A 0 mm | N/A 0 mm | N/A 12 mm | |||||
Oil Hole | N/A M3 | N/A M6x1P | N/A M5 | N/A M6x1P | N/A M6x1P | |||||
Lead | N/A 2.5 mm | N/A 2.54 mm | N/A 4 mm | N/A 2 mm | N/A 2.5 mm | |||||
Ball Diameter | N/A 1.500 mm | N/A 2 mm | N/A 2 mm | N/A 1.500 mm | N/A 1.500 mm | |||||
Pitch Circle Diameter (PCD) | N/A 8.2 mm | N/A 14.2 mm | N/A 14.2 mm | N/A 16.2 mm | N/A 16.2 mm | |||||
Root Diameter (RD) | N/A 6.652 mm | N/A 12.136 mm | N/A 12.136 mm | N/A 14.652 mm | N/A 14.652 mm | |||||
Circuits | N/A 3 | N/A 3 | N/A 3 | N/A 3 | N/A 4 | |||||
Stiffness | N/A 8 kgf/µm | N/A 12 kgf/µm | N/A 12 kgf/µm | N/A 14 kgf/µm | N/A 19 kgf/µm | |||||
Dynamic Load | N/A 170 kgf | N/A 339 kgf | N/A 339 kgf | N/A 252 kgf | N/A 358 kgf | |||||
Static Load | N/A 267 kgf | N/A 655 kgf | N/A 655 kgf | N/A 593 kgf | N/A 862 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
DD | N/A | |||||||||
|