Items |
16-16A2-DFSV-G DFSV Type Nuts |
20-20A2-DFSV-G DFSV Type Nuts |
25-25A2-DFSV-G DFSV Type Nuts |
32-32A2-DFSV-G DFSV Type Nuts |
40-40A2-DFSV-G DFSV Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 16 mm | N/A 20 mm | N/A 25 mm | N/A 32 mm | N/A 40 mm | |||||
F | N/A 55 mm | N/A 60 mm | N/A 70 mm | N/A 100 mm | N/A 106 mm | |||||
L | N/A 60 mm | N/A 69 mm | N/A 69 mm | N/A 94 mm | N/A 115 mm | |||||
T | N/A 12 mm | N/A 12 mm | N/A 12 mm | N/A 15 mm | N/A 18 mm | |||||
D | N/A 32 mm | N/A 36 mm | N/A 42 mm | N/A 54 mm | N/A 65 mm | |||||
BCD-E | N/A 43 mm | N/A 47 mm | N/A 55 mm | N/A 80 mm | N/A 85 mm | |||||
Start Angle | N/A 30 ยบ | |||||||||
Y | N/A 9.5 mm | N/A 9.5 mm | N/A 11 mm | N/A 14 mm | N/A 17.5 mm | |||||
X | N/A 5.5 mm | N/A 5.5 mm | N/A 6.6 mm | N/A 9 mm | N/A 11 mm | |||||
Z | N/A 5.5 mm | N/A 5.5 mm | N/A 6.5 mm | N/A 8.5 mm | N/A 11 mm | |||||
H | N/A 22 mm | N/A 27 mm | N/A 28 mm | N/A 37 mm | N/A 42 mm | |||||
W | N/A 22 mm | N/A 28 mm | N/A 32.0 mm | N/A 40.0 mm | N/A 52 mm | |||||
Oil Hole | N/A 1/8PT | |||||||||
Lead | N/A 16 mm | N/A 20 mm | N/A 25 mm | N/A 32 mm | N/A 40 mm | |||||
Ball Diameter | N/A 3.175 mm | N/A 3.175 mm | N/A 3.969 mm | N/A 4.763 mm | N/A 6.350 mm | |||||
Pitch Circle Diameter (PCD) | N/A 16.6 mm | N/A 20.6 mm | N/A 25.8 mm | N/A 33 mm | N/A 41.4 mm | |||||
Root Diameter (RD) | N/A 13.324 mm | N/A 17.324 mm | N/A 21.744 mm | N/A 28.132 mm | N/A 34.91 mm | |||||
Circuits | N/A 1.5x2 | |||||||||
Mounting Screw Size | N/A M1.6 | N/A M1.6 | N/A M1.6 | N/A M2 | N/A M2.5 | |||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A 704 kgf | N/A 793 kgf | N/A 1174 kgf | N/A 1682 kgf | N/A 2806 kgf | |||||
Static Load | N/A 1376 kgf | N/A 1745 kgf | N/A 2730 kgf | N/A 4208 kgf | N/A 7222 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|