Items |
PM-A-01-2A-E-00 Positioning Measurement, E Type |
PM-A-01-5A-E-00 Positioning Measurement, E Type |
PM-A-01-6A-E-00 Positioning Measurement, E Type |
PM-A-02-2A-E-00 Positioning Measurement, E Type |
PM-A-02-5A-E-00 Positioning Measurement, E Type |
|||||
Pole Pitch | N/A 5 mm | |||||||||
Available Gap | N/A 4 mm | |||||||||
Signal Format | N/A Analogue | |||||||||
Output Signal | N/A SIN/COS 50 mVp-p | |||||||||
Resolution | N/A 5 mm | |||||||||
Repeatability | N/A ±10 µm | |||||||||
Maximum Travel Speed | N/A 10 m/s | |||||||||
Input Voltage | N/A 5 VDC±5% | |||||||||
Type | N/A Positioning Measurement - Read Head | |||||||||
Operating Temperature [Min] | N/A 0 ºC | |||||||||
Operating Temperature [Max] | N/A 50 ºC | |||||||||
Storage Temperature [Min] | N/A -5 ºC | |||||||||
Storage Temperature [Max] | N/A 70 ºC | |||||||||
Protection Class | N/A IP67 | |||||||||
Style | N/A E Type | |||||||||
Connector | N/A SCSI 14 Pin | N/A SCSI 14 Pin (screw type) | N/A D-sub VGA 15 Pin | N/A SCSI 14 Pin | N/A SCSI 14 Pin (screw type) | |||||
Cable Length | N/A 1 m | N/A 1 m | N/A 1 m | N/A 2 m | N/A 2 m | |||||
Protection | N/A Standard | |||||||||
|