Items |
PM-B-01-0A-T-10 Positioning Measurement, Tiny Type |
PM-B-01-0A-T-11 Positioning Measurement, Tiny Type |
PM-B-01-0D-T-10 Positioning Measurement, Tiny Type |
PM-B-01-0D-T-11 Positioning Measurement, Tiny Type |
PM-B-01-1A-T-10 Positioning Measurement, Tiny Type |
|||||
Pole Pitch | N/A 1 mm | |||||||||
Available Gap | N/A 0.4 mm | |||||||||
Signal Format | N/A Analogue | N/A Analogue | N/A Digital | N/A Digital | N/A Analogue | |||||
Output Signal | N/A SIN/COS 1 Vp-p | N/A SIN/COS 1 Vp-p | N/A 5 V TTL/RS422 | N/A 5 V TTL/RS422 | N/A SIN/COS 1 Vp-p | |||||
Resolution | N/A 1 mm | N/A 1 mm | N/A 1 µm | N/A 1 µm | N/A 1 mm | |||||
Repeatability | N/A ±3 µm | N/A ±3 µm | N/A ±2 µm | N/A ±2 µm | N/A ±3 µm | |||||
Reference Signal | N/A 1 mm/pulse | |||||||||
Maximum Travel Speed | N/A 10 m/s | N/A 10 m/s | N/A 5 m/s | N/A 5 m/s | N/A 10 m/s | |||||
Input Voltage | N/A 5 VDC±5% | |||||||||
Type | N/A Positioning Measurement - Read Head | |||||||||
Operating Temperature [Min] | N/A 0 ºC | |||||||||
Operating Temperature [Max] | N/A 50 ºC | |||||||||
Storage Temperature [Min] | N/A -5 ºC | |||||||||
Storage Temperature [Max] | N/A 70 ºC | |||||||||
Protection Class | N/A IP67 | |||||||||
Style | N/A Tiny Type | |||||||||
Connector | N/A Flying Lead | N/A Flying Lead | N/A Flying Lead | N/A Flying Lead | N/A SCSI 20 Pin | |||||
Cable Length | N/A 1 m | |||||||||
Protection | N/A Standard | N/A with Metal Tube | N/A Standard | N/A with Metal Tube | N/A Standard | |||||
|