Items |
LMT2D Linear Motors, LMT2 Series |
LMT2T Linear Motors, LMT2 Series |
LMT2Q Linear Motors, LMT2 Series |
LMT6D Linear Motors, LMT6 Series |
LMT6T Linear Motors, LMT6 Series |
|||||
Continuous Force [N] | N/A 9 | N/A 13 | N/A 17 | N/A 19 | N/A 28 | |||||
Continuous Current [Arms] | N/A 1.5 | N/A 1.5 | N/A 1.5 | N/A 1.4 | N/A 1.4 | |||||
Peak Force (1s) [N] | N/A 36 | N/A 52 | N/A 68 | N/A 76 | N/A 112 | |||||
Peak Current (Within 1s.) [Arms] | N/A 6 | N/A 6 | N/A 6 | N/A 5.6 | N/A 5.6 | |||||
Force Constant[N/Arms] | N/A 5.7 | N/A 8.6 | N/A 11.4 | N/A 13.4 | N/A 20.1 | |||||
Electrical Time Constant [ms] | N/A 0.3 | N/A 0.3 | N/A 0.3 | N/A 0.4 | N/A 0.4 | |||||
Resistance (line to line at 25ºC) [Ω] | N/A 4.2 | N/A 6.3 | N/A 8.4 | N/A 7.3 | N/A 10.9 | |||||
Inductance (line to line) [mH] | N/A 1.1 | N/A 1.7 | N/A 2.2 | N/A 2.8 | N/A 4.3 | |||||
Pole Pair Pitch [mm] | N/A 48 | N/A 48 | N/A 48 | N/A 60 | N/A 60 | |||||
Minimum Bending Radius of Cable [mm] | N/A 31 | |||||||||
Back emf Constant (line to line) [Vrms/(m/s)] | N/A 2.8 | N/A 4.2 | N/A 5.6 | N/A 6.6 | N/A 9.8 | |||||
Motor Constant [N/√W] | N/A 2.4 | N/A 2.8 | N/A 3.2 | N/A 4.1 | N/A 4.9 | |||||
Thermal Resistance [ºC/W] | N/A 5.4 | N/A 3.6 | N/A 2.7 | N/A 3.6 | N/A 2.4 | |||||
Thermal Switch | N/A PTC | |||||||||
Max. DC Bus [VDC] | N/A 325 | |||||||||
Mass of Forcer [kg] | N/A 0.12 | N/A 0.15 | N/A 0.19 | N/A 0.20 | N/A 0.26 | |||||
Lf - Length of Forcer | N/A 64 mm | N/A 88 mm | N/A 112 mm | N/A 80 mm | N/A 110 mm | |||||
L1 - Clamping Length | N/A 25 mm40 mm60 mm | |||||||||
S - Stroke | N/A 50 to 1050 mm | N/A 50 to 1050 mm | N/A 50 to 1050 mm | N/A 100 to 1050 mm | N/A 100 to 1050 mm | |||||
Mounting Pitch P1xP2 [mm] | N/A 56x12 | N/A 80x12 | N/A 104x12 | N/A 70x16 | N/A 100x16 | |||||
Hs1 | N/A | |||||||||
Total Installation Height | N/A 25 mm | N/A 25 mm | N/A 25 mm | N/A 30 mm | N/A 30 mm | |||||
|