Items |
LMCA1 Linear Motors, LMCA Series |
LMCA2 Linear Motors, LMCA Series |
LMCA3 Linear Motors, LMCA Series |
LMCA4 Linear Motors, LMCA Series |
LMCA5 Linear Motors, LMCA Series |
|||||
Continuous Force [N] | N/A 12 | N/A 24 | N/A 34 | N/A 45 | N/A 52 | |||||
Continuous Current [Arms] | N/A 2.2 | N/A 2.3 | N/A 2.1 | N/A 2.1 | N/A 1.8 | |||||
Peak Force (1s) [N] | N/A 48 | N/A 96 | N/A 136 | N/A 180 | N/A 208 | |||||
Force Constant[N/Arms] | N/A 5.3 | N/A 10.6 | N/A 15.8 | N/A 21.2 | N/A 28.2 | |||||
Maximum Winding Temperature [ºC] | N/A 100 | |||||||||
Electrical Time Constant [ms] | N/A 0.4 | N/A 0.4 | N/A 0.3 | N/A 0.3 | N/A 0.3 | |||||
Resistance (line to line at 25ºC) [Ω] | N/A 1.4 | N/A 2.7 | N/A 4.1 | N/A 5.4 | N/A 6.7 | |||||
Inductance (line to line) [mH] | N/A 0.5 | N/A 1 | N/A 1.4 | N/A 1.9 | N/A 2.3 | |||||
Pole Pair Pitch [mm] | N/A 32 | |||||||||
Minimum Bending Radius of Cable [mm] | N/A 37.5 | |||||||||
Back emf Constant (line to line) [Vrms/(m/s)] | N/A 3.0 | N/A 5.9 | N/A 8.8 | N/A 11.9 | N/A 14.5 | |||||
Motor Constant [N/√W] | N/A 3.8 | N/A 5.2 | N/A 6.5 | N/A 7.5 | N/A 9.1 | |||||
Thermal Resistance [ºC/W] | N/A 6.11 | N/A 2.8 | N/A 2.21 | N/A 1.68 | N/A 1.84 | |||||
Thermal Switch | N/A PTC | |||||||||
Max. DC Bus [VDC] | N/A 330 | |||||||||
Mass of Forcer [kg] | N/A 0.08 | N/A 0.15 | N/A 0.23 | N/A 0.31 | N/A 0.38 | |||||
Lf - Length of Forcer | N/A 34 mm | N/A 66 mm | N/A 98 mm | N/A 130 mm | N/A 162 mm | |||||
h - Height of Forcer | N/A 59 mm | |||||||||
n | N/A | N/A 2 | N/A 3 | N/A 4 | N/A 5 | |||||
Stator |
N/A
LMCAS0 LMCAS1 LMCAS3 |
|||||||||
Hs1 | N/A | |||||||||
Total Installation Height | N/A 74.5 mm | |||||||||
|