Hiwin Corporation six-axis articulated robots are used when complex motions, faster cycle time, and high repeatability are priorities. These robots consist of six rotary axis with absolute encoders. This allows for unlimited orientations and point combinations while maintaining up to 20µm repeatability.
Applications include pick-and-place, packaging, part handling, assembly, machine tending, light machining, dispensing, inspection, small components loading and unloading, inverted application scanning and more.
Items |
RA605-710-GC Articulated Robots |
RA605-909-GC Articulated Robots |
RA610-1355-GC Articulated Robots |
RA610-1476-GC Articulated Robots |
RA610-1672-GC Articulated Robots |
|||||
Model | N/A RA605 | N/A RA605 | N/A RA610 | N/A RA610 | N/A RA610 | |||||
Degrees of Freedom | N/A 6 | |||||||||
Rated Payload | N/A 5 kg | N/A 5 kg | N/A 12 kg | N/A 10 kg | N/A 10 kg | |||||
Maximum Payload | N/A 7 kg | N/A 7 kg | N/A 14 kg | N/A 12 kg | N/A 12 kg | |||||
Max. Reach Radius | N/A 710 mm | N/A 909 mm | N/A 1355 mm | N/A 1475 mm | N/A 1672 mm | |||||
Working Range J1 Axis | N/A ±165º | N/A ±165º | N/A ±170º | N/A ±170º | N/A ±170º | |||||
Working Range J2 Axis | N/A +85º/-125º | N/A +85º/-125º | N/A +95º/-150º | N/A +95º/-150º | N/A +95º/-150º | |||||
Working Range J3 Axis | N/A +185º/-55º | N/A +185º/-55º | N/A +185º/-85º | N/A +185º/-85º | N/A +185º/-85º | |||||
Working Range J4 Axis | N/A ±190º | |||||||||
Working Range J5 Axis | N/A ±115º | N/A ±115º | N/A ±135º | N/A ±135º | N/A ±135º | |||||
Working Range J6 Axis | N/A ±360º | |||||||||
Repeatability | N/A ±0.02 mm | N/A ±0.03 mm | N/A ±0.05 mm | N/A ±0.05 mm | N/A ±0.06 mm | |||||
Cycle Time | N/A 0.5 s | N/A 0.5 s | N/A 1 s | N/A 1 s | N/A 1 s | |||||
Controller | N/A RCA605-GB | N/A | N/A RCA610-GB | N/A RCA610-GB | N/A RCA610-GB | |||||
Tool Pneumatic Pipes | N/A Three Pneumatic Solenoid Valves Connections | N/A | N/A Two Pneumatic Channel Connections | N/A Two Pneumatic Channel Connections | N/A Two Pneumatic Channel Connections | |||||
VA | N/A 650 mm | N/A 909.8 mm | N/A 1075 mm | N/A 1196 mm | N/A 1392 mm | |||||
VB | N/A 710 mm | N/A 848.1 mm | N/A 1355 mm | N/A 1475 mm | N/A 1672 mm | |||||
VC | N/A 1215 mm | N/A 1572 mm | N/A 2343 mm | N/A 2587 mm | N/A 2979 mm | |||||
VD | N/A 1055 mm | N/A 1254.8 mm | N/A 1663 mm | N/A 1785 mm | N/A 1981 mm | |||||
VE | N/A 272 mm | N/A 408.3 mm | N/A 372.5 mm | N/A 368 mm | N/A 463 mm | |||||
VF | N/A 67 mm | N/A 24.7 mm | N/A 182 mm | N/A 304 mm | N/A 500 mm | |||||
VG | N/A 338 mm | N/A 438 mm | N/A 552 mm | N/A 678 mm | N/A 878 mm | |||||
Radius VH | N/A 242 mm | N/A 302.5 mm | N/A 232.5 mm | N/A 228 mm | N/A 323 mm | |||||
Radius VI | N/A 304 mm | N/A 439.8 mm | N/A 575 mm | N/A 697 mm | N/A 892 mm | |||||
Radius VJ | N/A 249 mm | N/A 564.3 mm | N/A 688 mm | N/A 904 mm | N/A 951 mm | |||||
Protection Rating | N/A IP65 | N/A IP65 | N/A IP54(Wrist:IP65) | N/A IP54(Wrist:IP65) | N/A IP54(Wrist:IP65) | |||||
Weight | N/A 40 kg | N/A 45 kg | N/A 143 kg | N/A 147 kg | N/A 150 kg | |||||
|