Items |
PMLD-A-01-E-00 LCD Counter System |
PMLD-A-01-E-20 LCD Counter System |
PMLD-A-01-E-25 LCD Counter System |
PMLD-A-01-E-30 LCD Counter System |
PMLD-A-01-E-35 LCD Counter System |
|||||
Pole Pitch | N/A 5 mm | |||||||||
Cable Length | N/A 1 m | |||||||||
Housing | N/A E Type | |||||||||
Suitable for Guideway System | N/A Standard (E type readhead) | N/A PGH20 | N/A PGH25 | N/A PGH30 | N/A PGH35 | |||||
Display | N/A LCD display with +/- sign | |||||||||
Accuracy at 20°C | N/A ±95 µm | |||||||||
Repeatability | N/A ±10 µm | |||||||||
Operating Speed | N/A 3 m/s | |||||||||
Input Voltage | N/A commercial AA No.3 batteries x 2 | |||||||||
Battery Life | N/A 1 year by setting speed at 1.5m/s | |||||||||
Operating Temperature [Min] | N/A 0 ºC | |||||||||
Operating Temperature [Max] | N/A 50 ºC | |||||||||
Storage Temperature [Min] | N/A -5 ºC | |||||||||
Storage Temperature [Max] | N/A 70 ºC | |||||||||
Protection Class Display | N/A IP67 | |||||||||
Protection Class Counter | N/A IP43 | |||||||||
Function General | N/A 5 sets of maximum velocity settings (default: 1.5m/s) Absolute/Incremental position(INC/ABS) selection Set display digits Set reading direction Set reference points Unit conversion (mm/inch/°) | |||||||||
Function Programmable | N/A 5 sets of programmable compensation reference points Anglular measurement radius setting (minimum: 50mm) Set programmable coefficient ratio | |||||||||
Function Display | N/A Indicate installed condition Power monitor and display | |||||||||
Function Other | N/A 5 sets of independant incremental counters for relative measurement Parameter save function | |||||||||
Number of Digits | N/A 8 | |||||||||
|