Items |
PMED-S4-2-1-0 High Effciency Multi-Axis Counters |
PMED-S4-2-1-1 High Effciency Multi-Axis Counters |
PMED-S4-3-1-0 High Effciency Multi-Axis Counters |
PMED-S4-3-1-1 High Effciency Multi-Axis Counters |
||||
Display | N/A LED display | |||||||
Number of Digits | N/A 8 | |||||||
Resolution | N/A 0.1 µm0.2 µm0.5 µm1 µm2 µm5 µm10 µm20 µm50 µm | |||||||
Input Signal | N/A Digital: 5 V RS422/TTL | |||||||
Input Voltage | N/A 90 to 240 VAC | |||||||
Operating Frequency | N/A up to 2 MHz | |||||||
Operating Temperature [Min] | N/A 0 ºC | |||||||
Operating Temperature [Max] | N/A 50 ºC | |||||||
Storage Temperature [Min] | N/A -5 ºC | |||||||
Storage Temperature [Max] | N/A 70 ºC | |||||||
Protection Class Display | N/A IP43 | |||||||
Function General | N/A Absolute/Incremental position(INC/ABS) selection auto-center (1/2) function Coordinate Zero setting Radius/diameter selection (RAD/DIA) Set display digits (0.0001, 0.0002, 0.0005, 0.001, 0.002, 0.005, 0.01, 0.02, 0.05, 0.1, 0.2, 0.5, 1, 5, 10) Unit conversion (mm/inch) | |||||||
Function Other | N/A arc surface machining,inclined plane machining Instant power failure memory Linear error compensation RS-232 output Shrink function, Calculator, RI detection, Bolt Circle machining, R-angle, Divide holes on an oblique line, Machining on an oblique line | |||||||
Number of Axis | N/A 2 | N/A 2 | N/A 3 | N/A 3 | ||||
Plug | N/A Plug type A,flat blade | N/A Plug type C,Europlug | N/A Plug type A,flat blade | N/A Plug type C,Europlug | ||||
Signal Format | N/A Digital | |||||||
|