Items |
40-10B3 Ballscrews for Heavy-Load Drive |
45-10B3 Ballscrews for Heavy-Load Drive |
45-12B3 Ballscrews for Heavy-Load Drive |
50-10B3 Ballscrews for Heavy-Load Drive |
50-12B3 Ballscrews for Heavy-Load Drive |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 40 mm | N/A 45 mm | N/A 45 mm | N/A 50 mm | N/A 50 mm | |||||
F | N/A 100 mm | N/A 104 mm | N/A 104 mm | N/A 109 mm | N/A 114 mm | |||||
L | N/A 135 mm | N/A 143 mm | N/A 155 mm | N/A 143 mm | N/A 152 mm | |||||
T | N/A 18 mm | N/A 18 mm | N/A 22 mm | N/A 18 mm | N/A 18 mm | |||||
D | N/A 66 mm | N/A 70 mm | N/A 72 mm | N/A 75 mm | N/A 77 mm | |||||
E | N/A 82 mm | N/A 87 mm | N/A 87 mm | N/A 92 mm | N/A 96 mm | |||||
Start Angle | N/A 30 ยบ | |||||||||
X | N/A 9 mm | |||||||||
H | N/A 46 mm | N/A 47 mm | N/A 47 mm | N/A 49 mm | N/A 52 mm | |||||
W | N/A 54 mm | N/A 57.0 mm | N/A 57.0 mm | N/A 57.0 mm | N/A 62 mm | |||||
Oil Hole | N/A 1/8PTx10DP | |||||||||
Oil Hole Position | N/A | |||||||||
Lead | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 10 mm | N/A 12 mm | |||||
Ball Diameter | N/A 7.144 mm | N/A 7.144 mm | N/A 7.144 mm | N/A 7.144 mm | N/A 7.938 mm | |||||
Pitch Circle Diameter (PCD) | N/A | |||||||||
Root Diameter (RD) | N/A | |||||||||
Circuits | N/A 2.5x3 | |||||||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A 14150 kgf138 kN | N/A 14840 kgf145 kN | N/A 17050 kgf167 kN | N/A 15470 kgf151 kN | N/A 17930 kgf175 kN | |||||
Static Load | N/A 44530 kgf436 kN | N/A 49820 kgf488 kN | N/A 55000 kgf539 kN | N/A 55090 kgf539 kN | N/A 61480 kgf602 kN | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
Number of Bolts | N/A 5 | |||||||||
|