Items |
DSH-14-50-PH Datorker® Strain Wave Gearing Systems-DSH-PH |
DSH-14-80-PH Datorker® Strain Wave Gearing Systems-DSH-PH |
DSH-14-100-PH Datorker® Strain Wave Gearing Systems-DSH-PH |
DSH-17-50-PH Datorker® Strain Wave Gearing Systems-DSH-PH |
DSH-17-80-PH Datorker® Strain Wave Gearing Systems-DSH-PH |
|||||
Series | N/A Standard | |||||||||
Performance | N/A Hollow Shaft | |||||||||
Reduction Ratio | N/A 50 | N/A 80 | N/A 100 | N/A 50 | N/A 80 | |||||
Input Torque | N/A 2000 rpms | |||||||||
Input Shaft Diameter | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 19 mm | N/A 19 mm | |||||
Rated Torque at Input | N/A 0.55 kgf·m5.4 N·m | N/A 0.80 kgf·m7.8 N·m | N/A 0.80 kgf·m7.8 N·m | N/A 1.6 kgf·m16 N·m | N/A 2.2 kgf·m22 N·m | |||||
Peak Torque at Start/Stop | N/A 1.8 kgf·m18 N·m | N/A 2.4 kgf·m23 N·m | N/A 2.9 kgf·m28 N·m | N/A 3.5 kgf·m34 N·m | N/A 4.4 kgf·m43 N·m | |||||
Instantaneous Permissible Max. Torque |
N/A 3.6 kgf·m35 N·m | N/A 4.8 kgf·m47 N·m | N/A 5.5 kgf·m54 N·m | N/A 7.1 kgf·m70 N·m | N/A 8.9 kgf·m87 N·m | |||||
A | N/A 50 mm h6 | N/A 50 mm h6 | N/A 50 mm h6 | N/A 60 mm h6 | N/A 60 mm h6 | |||||
B | N/A 52.5 mm | N/A 52.5 mm | N/A 52.5 mm | N/A 56.5 mm | N/A 56.5 mm | |||||
C1 | N/A 16 mm | |||||||||
C2 | N/A 23.5 mm | N/A 23.5 mm | N/A 23.5 mm | N/A 26.5 mm | N/A 26.5 mm | |||||
C3 | N/A 13 mm | N/A 13 mm | N/A 13 mm | N/A 14 mm | N/A 14 mm | |||||
D | N/A 2.5 mm | |||||||||
E | N/A 7 mm | N/A 7 mm | N/A 7 mm | N/A 7.5 mm | N/A 7.5 mm | |||||
F | N/A 70 mm h7 | N/A 70 mm h7 | N/A 70 mm h7 | N/A 80 mm h7 | N/A 80 mm h7 | |||||
G | N/A 48 mm H7 | N/A 48 mm H7 | N/A 48 mm H7 | N/A 60 mm H7 | N/A 60 mm H7 | |||||
H | N/A 20 mm h7 | N/A 20 mm h7 | N/A 20 mm h7 | N/A 25 mm h7 | N/A 25 mm h7 | |||||
I | N/A 14 mm H7 | N/A 14 mm H7 | N/A 14 mm H7 | N/A 19 mm H7 | N/A 19 mm H7 | |||||
J | N/A 20 mm f7 | N/A 20 mm f7 | N/A 20 mm f7 | N/A 25 mm f7 | N/A 25 mm f7 | |||||
K | N/A 14 mm H7 | N/A 14 mm H7 | N/A 14 mm H7 | N/A 19 mm H7 | N/A 19 mm H7 | |||||
L1 | N/A 3 | |||||||||
L2 | N/A M3 | |||||||||
M | N/A | |||||||||
N1 | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 12 mm | N/A 12 mm | |||||
N2 | N/A 3.5 mm | |||||||||
O | N/A 64 mm | N/A 64 mm | N/A 64 mm | N/A 74 mm | N/A 74 mm | |||||
P1 | N/A 2 mm | N/A 2 mm | N/A 2 mm | N/A 4 mm | N/A 4 mm | |||||
P2 | N/A M3 | |||||||||
P3 | N/A 22.5 º | N/A 22.5 º | N/A 22.5 º | N/A 15 º | N/A 15 º | |||||
Q1 | N/A 12 E.A. 8 | N/A 12 E.A. 8 | N/A 12 E.A. 8 | N/A 20 E.A. 16 | N/A 20 E.A. 16 | |||||
Q2 | N/A M3xDP5 | N/A M3xDP5 | N/A M3xDP5 | N/A M3xDP6 | N/A M3xDP6 | |||||
Q3 | N/A 3.5xDP6 | N/A 3.5xDP6 | N/A 3.5xDP6 | N/A 3.5xDP6.5 | N/A 3.5xDP6.5 | |||||
R | N/A 44 mm | N/A 44 mm | N/A 44 mm | N/A 54 mm | N/A 54 mm | |||||
S | N/A 30 º | N/A 30 º | N/A 30 º | N/A 18 º | N/A 18 º | |||||
T | N/A 30 º | N/A 30 º | N/A 30 º | N/A 18 º | N/A 18 º | |||||
|