Items |
DSH-14-50-AH Datorker® Strain Wave Gearing Systems-DSH-AH |
DSH-14-80-AH Datorker® Strain Wave Gearing Systems-DSH-AH |
DSH-14-100-AH Datorker® Strain Wave Gearing Systems-DSH-AH |
DSH-17-50-AH Datorker® Strain Wave Gearing Systems-DSH-AH |
DSH-17-80-AH Datorker® Strain Wave Gearing Systems-DSH-AH |
|||||
Series | N/A Standard | |||||||||
Performance | N/A Hollow Shaft | |||||||||
Reduction Ratio | N/A 50 | N/A 80 | N/A 100 | N/A 50 | N/A 80 | |||||
Input Torque | N/A 2000 rpms | |||||||||
Input Shaft Diameter | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 19 mm | N/A 19 mm | |||||
Rated Torque at Input | N/A 0.55 kgf·m5.4 N·m | N/A 0.80 kgf·m7.8 N·m | N/A 0.80 kgf·m7.8 N·m | N/A 1.6 kgf·m16 N·m | N/A 2.2 kgf·m22 N·m | |||||
Peak Torque at Start/Stop | N/A 1.8 kgf·m18 N·m | N/A 2.4 kgf·m23 N·m | N/A 2.9 kgf·m28 N·m | N/A 3.5 kgf·m34 N·m | N/A 4.4 kgf·m43 N·m | |||||
Instantaneous Permissible Max Torque |
N/A 3.6 kgf·m35 N·m | N/A 4.8 kgf·m47 N·m | N/A 5.5 kgf·m54 N·m | N/A 7.1 kgf·m70 N·m | N/A 8.9 kgf·m87 N·m | |||||
A | N/A 70 mm h7 | N/A 70 mm h7 | N/A 70 mm h7 | N/A 80 mm h7 | N/A 80 mm h7 | |||||
B | N/A 54 mm | N/A 54 mm | N/A 54 mm | N/A 64 mm | N/A 64 mm | |||||
C | N/A 36 mm h7 | N/A 36 mm h7 | N/A 36 mm h7 | N/A 45 mm h7 | N/A 45 mm h7 | |||||
D | N/A 74 mm h7 | N/A 74 mm h7 | N/A 74 mm h7 | N/A 84 mm h7 | N/A 84 mm h7 | |||||
E | N/A 20 mm h7 | N/A 20 mm h7 | N/A 20 mm h7 | N/A 25 mm h7 | N/A 25 mm h7 | |||||
F | N/A 14 mm H7 | N/A 14 mm H7 | N/A 14 mm H7 | N/A 19 mm H7 | N/A 19 mm H7 | |||||
G | N/A 52.5 mm | N/A 52.5 mm | N/A 52.5 mm | N/A 56.5 mm | N/A 56.5 mm | |||||
H | N/A 12 mm | |||||||||
I | N/A 20.5 mm | N/A 20.5 mm | N/A 20.5 mm | N/A 23 mm | N/A 23 mm | |||||
J | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 21.5 mm | N/A 21.5 mm | |||||
K | N/A 5.5 mm | |||||||||
L | N/A 9 mm | N/A 9 mm | N/A 9 mm | N/A 10 mm | N/A 10 mm | |||||
M | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 8.5 mm | N/A 8.5 mm | |||||
N | N/A 7.5 mm | N/A 7.5 mm | N/A 7.5 mm | N/A 8.5 mm | N/A 8.5 mm | |||||
O | N/A 2.5 mm | |||||||||
P | N/A 36 mm | N/A 36 mm | N/A 36 mm | N/A 45 mm | N/A 45 mm | |||||
Q | N/A 3 | |||||||||
R | N/A M3 | |||||||||
S | N/A | |||||||||
T | N/A 8 | N/A 8 | N/A 8 | N/A 12 | N/A 12 | |||||
U | N/A 3.5 mm | |||||||||
V | N/A 64 mm | N/A 64 mm | N/A 64 mm | N/A 74 mm | N/A 74 mm | |||||
W1 | N/A 12 E.A. 8 | N/A 12 E.A. 8 | N/A 12 E.A. 8 | N/A 20 E.A. 16 | N/A 20 E.A. 16 | |||||
W2 | N/A M3xDP5 | N/A M3xDP5 | N/A M3xDP5 | N/A M3xDP6 | N/A M3xDP6 | |||||
W3 | N/A 3.5xDP11.5 | N/A 3.5xDP11.5 | N/A 3.5xDP11.5 | N/A 3.5xDP12 | N/A 3.5xDP12 | |||||
X | N/A 44 mm | N/A 44 mm | N/A 44 mm | N/A 54 mm | N/A 54 mm | |||||
Y | N/A 30 º | N/A 30 º | N/A 30 º | N/A 18 º | N/A 18 º | |||||
Z | N/A 30 º | N/A 30 º | N/A 30 º | N/A 18 º | N/A 18 º | |||||
|