Items |
DSC-14-50-CO Datorker® Strain Wave Gearing Systems-DSC-CO |
DSC-14-80-CO Datorker® Strain Wave Gearing Systems-DSC-CO |
DSC-14-100-CO Datorker® Strain Wave Gearing Systems-DSC-CO |
DSC-17-50-CO Datorker® Strain Wave Gearing Systems-DSC-CO |
DSC-17-80-CO Datorker® Strain Wave Gearing Systems-DSC-CO |
|||||
Series | N/A Standard | |||||||||
Performance | N/A Oldham Coupling | |||||||||
Reduction Ratio | N/A 50 | N/A 80 | N/A 100 | N/A 50 | N/A 80 | |||||
Input Torque | N/A 2000 rpms | |||||||||
Input Shaft Diameter | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 8 mm | |||||
Rated Torque at Input | N/A 0.55 kgf·m5.4 N·m | N/A 0.80 kgf·m7.8 N·m | N/A 0.80 kgf·m7.8 N·m | N/A 1.6 kgf·m16 N·m | N/A 2.2 kgf·m22 N·m | |||||
Peak Torque at Start/Stop | N/A 1.8 kgf·m18 N·m | N/A 2.4 kgf·m23 N·m | N/A 2.9 kgf·m28 N·m | N/A 3.5 kgf·m34 N·m | N/A 4.4 kgf·m43 N·m | |||||
Instantaneous Permissible Max. Torque |
N/A 3.6 kgf·m35 N·m | N/A 4.8 kgf·m47 N·m | N/A 5.5 kgf·m54 N·m | N/A 7.1 kgf·m70 N·m | N/A 8.9 kgf·m87 N·m | |||||
A | N/A 50 mm h6 | N/A 50 mm h6 | N/A 50 mm h6 | N/A 60 mm h6 | N/A 60 mm h6 | |||||
B | N/A 28.5 mm | N/A 28.5 mm | N/A 28.5 mm | N/A 32.5 mm | N/A 32.5 mm | |||||
C | N/A 17.5 mm | N/A 17.5 mm | N/A 17.5 mm | N/A 20 mm | N/A 20 mm | |||||
D | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 6.5 mm | N/A 6.5 mm | |||||
E | N/A 2 mm | N/A 2 mm | N/A 2 mm | N/A 2.5 mm | N/A 2.5 mm | |||||
F | N/A 2.4 mm | N/A 2.4 mm | N/A 2.4 mm | N/A 3 mm | N/A 3 mm | |||||
G | N/A 17.6 mm | N/A 17.6 mm | N/A 17.6 mm | N/A 19.5 mm | N/A 19.5 mm | |||||
H | N/A 38 mm h6 | N/A 38 mm h6 | N/A 38 mm h6 | N/A 48 mm h6 | N/A 48 mm h6 | |||||
I | N/A 23 mm | N/A 23 mm | N/A 23 mm | N/A 27.2 mm | N/A 27.2 mm | |||||
J | N/A 11 mm H6 | N/A 11 mm H6 | N/A 11 mm H6 | N/A 10 mm H6 | N/A 10 mm H6 | |||||
K | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 18 mm | N/A 18 mm | |||||
L | N/A 6 mm H7 | N/A 6 mm H7 | N/A 6 mm H7 | N/A 8 mm H7 | N/A 8 mm H7 | |||||
M | N/A | |||||||||
N | N/A | |||||||||
O | N/A M3 | |||||||||
P | N/A 18.5 mm | N/A 18.5 mm | N/A 18.5 mm | N/A 21.5 mm | N/A 21.5 mm | |||||
Q1 | N/A 6 mm | |||||||||
Q2 | N/A 4.5 mm | N/A 4.5 mm | N/A 4.5 mm | N/A 5.5 mm | N/A 5.5 mm | |||||
R | N/A | |||||||||
R | N/A 17 mm | N/A 17 mm | N/A 17 mm | N/A 19 mm | N/A 19 mm | |||||
S | N/A 3 mm | |||||||||
T | N/A 30 º | |||||||||
U | N/A 30 º | |||||||||
V1 | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 12 mm | N/A 12 mm | |||||
V2 | N/A 3.5 mm | |||||||||
W | N/A 44 mm | N/A 44 mm | N/A 44 mm | N/A 54 mm | N/A 54 mm | |||||
X | N/A M3 | |||||||||
Y | N/A 30 º | N/A 30 º | N/A 30 º | N/A 15 º | N/A 15 º | |||||
|