Print Back
  • Assembled and Lubricated
  • Cup Type Flex Spline
  • Flange Type Circular Spline
  • Crossed Roller Bearing Included
  • Input Solid Shaft Design
  • Withstands Axial and Radial Load
  • Higher Tilting Moment
Datorker DSC-AJ-M
Unit of Measure
Items Datorker DSC-AJ-M
DSC-14-50-AJ-M
Datorker® Strain Wave Gearing Systems-DSC-AJ-M
Datorker DSC-AJ-M
DSC-14-80-AJ-M
Datorker® Strain Wave Gearing Systems-DSC-AJ-M
Datorker DSC-AJ-M
DSC-14-100-AJ-M
Datorker® Strain Wave Gearing Systems-DSC-AJ-M
Datorker DSC-AJ-M
DSC-17-50-AJ-M
Datorker® Strain Wave Gearing Systems-DSC-AJ-M
Datorker DSC-AJ-M
DSC-17-80-AJ-M
Datorker® Strain Wave Gearing Systems-DSC-AJ-M
Reduction Ratio N/A 50 N/A 80 N/A 100 N/A 50 N/A 80
Length N/A 50.5 mm N/A 50.5 mm N/A 50.5 mm N/A 56 mm N/A 56 mm
Width N/A 70 mm N/A 70 mm N/A 70 mm N/A 80 mm N/A 80 mm
Rated Torque at Input 2000r/min N/A 5.4 N·m0.55 kgf·m N/A 7.8 N·m0.80 kgf·m N/A 7.8 N·m0.80 kgf·m N/A 16 N·m1.6 kgf·m N/A 22 N·m2.2 kgf·m
Peak Torque at Start/Stop N/A 18 N·m1.8 kgf·m N/A 23 N·m2.4 kgf·m N/A 28 N·m2.9 kgf·m N/A 34 N·m3.5 kgf·m N/A 43 N·m4.4 kgf·m
Instantaneous Permissible
Max. Torque
N/A 35 N·m3.6 kgf·m N/A 47 N·m4.8 kgf·m N/A 54 N·m5.5 kgf·m N/A 70 N·m7.1 kgf·m N/A 87 N·m8.9 kgf·m