Items |
STC-01-00-0 Signal Transfer Cables |
STC-01-00-1 Signal Transfer Cables |
STC-01-02-0 Signal Transfer Cables |
STC-01-02-1 Signal Transfer Cables |
STC-02-00-0 Signal Transfer Cables |
|||||
Type | N/A D-sub VGA 15 pin (for HIWIN display) | N/A D-sub VGA 15 pin (for HIWIN display) | N/A Flying Lead | N/A Flying Lead | N/A D-sub VGA 15 pin (for HIWIN display) | |||||
Protection | N/A Standard Type | N/A with Metal Tube | N/A Standard Type | N/A with Metal Tube | N/A Standard Type | |||||
Cable Length | N/A 1 mm | N/A 1 mm | N/A 1 mm | N/A 1 mm | N/A 2 mm | |||||
|