Unit of Measure

Shaft Outside Diameter

N/A 16 mm

Outside Diameter

N/A 63 mm

L1

N/A 689 mm

L2

N/A 704 mm

L3

N/A 771 mm

Accuracy Grade

N/A 5

Stroke

N/A 600 mm

Pitch Circle Diameter (PCD)

N/A 16.6 mm

Root Diameter (RD)

N/A 13.324 mm

Direction

N/A Right Hand

Lead Angle

N/A 5.48 º

Screw P.C.D.

N/A 16.2 mm

Steel Ball Diameter

N/A 3.175 mm

Circuits

N/A 2.5x1

Static Load

N/A 700 kgf1399 kgf

Dynamic Load

N/A 481 kgf763 kgf

Axial Play

N/A 0 mm0.005 OR LESS mm

Drag Torque

N/A 0.15-0.8 kgf·cm0.2 MAX kgf·cm

Spacer Ball

N/A - 1:1