Unit of Measure

Shaft Outside Diameter

N/A 25 mm

Outside Diameter

N/A 71 mm

L1

N/A 1550 mm

L2

N/A 1580 mm

L3

N/A 1713 mm

Accuracy Grade

N/A 5

Stroke

N/A 1400 mm

Pitch Circle Diameter (PCD)

N/A 25.6 mm

Root Diameter (RD)

N/A 22.324 mm

Direction

N/A Right Hand

Lead Angle

N/A 13.97 º

Screw P.C.D.

N/A 25.6 mm

Steel Ball Diameter

N/A 3.175 mm

Circuits

N/A 3

Static Load

N/A 1715 kgf3430 kgf

Dynamic Load

N/A 790 kgf1260 kgf

Axial Play

N/A 0 mm0.005 MAX mm

Drag Torque

N/A 0.4-2.5 kgf·cm0.5 MAX kgf·cm

Spacer Ball

N/A - 1:1