Unit of Measure

Shaft Outside Diameter

N/A 40 mm

Outside Diameter

N/A 124 mm

L1

N/A 1580 mm

L2

N/A 1600 mm

L3

N/A 1869 mm

Accuracy Grade

N/A 5

Stroke

N/A 1350 mm

Pitch Circle Diameter (PCD)

N/A 41.4 mm

Root Diameter (RD)

N/A 34.91 mm

Direction

N/A Right Hand

Lead Angle

N/A 4.4 º

Screw P.C.D.

N/A 41.4 mm

Steel Ball Diameter

N/A 6.35 mm

Circuits

N/A 2.5x2

Static Load

N/A 14138 kgf

Dynamic Load

N/A 5369 kgf

Axial Play

N/A 0 mm

Drag Torque

N/A 8.26-13.78 kgf·cm

Spacer Ball

N/A -