Unit of Measure

Shaft Outside Diameter

N/A 14 mm

Outside Diameter

N/A 57 mm

L1

N/A 539 mm

L2

N/A 554 mm

L3

N/A 621 mm

Accuracy Grade

N/A 3

Stroke

N/A 450 mm

Pitch Circle Diameter (PCD)

N/A 14.6 mm

Root Diameter (RD)

N/A 11.324 mm

Direction

N/A Right Hand

Lead Angle

N/A 6.22 º

Screw P.C.D.

N/A 14.6 mm

Steel Ball Diameter

N/A 3.175 mm

Circuits

N/A 2.5x1

Static Load

N/A 608 kgf1215 kgf

Dynamic Load

N/A 448 kgf710 kgf

Axial Play

N/A 0 mm0.005 MAX mm

Drag Torque

N/A 0.15-0.70 kgf·cm0.2 MAX kgf·cm

Spacer Ball

N/A - 1:1