Unit of Measure

Shaft Outside Diameter

N/A 12 mm

Outside Diameter

N/A 50 mm

L1

N/A 160 mm

L2

N/A 175 mm

L3

N/A 230 mm

Accuracy Grade

N/A 3

Stroke

N/A 100 mm

Pitch Circle Diameter (PCD)

N/A 12.25 mm

Root Diameter (RD)

N/A 9.792 mm

Direction

N/A Right Hand

Lead Angle

N/A 14.57 º

Screw P.C.D.

N/A 12.25 mm

Steel Ball Diameter

N/A 2.381 mm

Circuits

N/A 2.5x1

Static Load

N/A 319 kgf637 kgf

Dynamic Load

N/A 241 kgf382 kgf

Axial Play

N/A 0 mm0.005 MAX mm

Drag Torque

N/A 0.1-0.5 kgf·cm0.5 MAX kgf·cm

Spacer Ball

N/A - 1:1