Unit of Measure

Shaft Outside Diameter

N/A 8 mm

Outside Diameter

N/A 29 mm

L1

N/A 80 mm

L2

N/A 92 mm

L3

N/A 138 mm

Accuracy Grade

N/A 3

Stroke

N/A 40 mm

Pitch Circle Diameter (PCD)

N/A 8.2 mm

Root Diameter (RD)

N/A 6.652 mm

Direction

N/A Right Hand

Lead Angle

N/A 4.44 º

Screw P.C.D.

N/A 8.2 mm

Steel Ball Diameter

N/A 1.5 mm

Circuits

N/A 1x3

Static Load

N/A 267 kgf

Dynamic Load

N/A 170 kgf

Axial Play

N/A 0 mm0.005 MAX mm

Drag Torque

N/A 0.05 MAX kgf·cm0.20 MAX kgf·cm

Spacer Ball

N/A -