Unit of Measure

Shaft Outside Diameter

N/A 8 mm

Outside Diameter

N/A 28 mm

L1

N/A 110 mm

L2

N/A 122 mm

L3

N/A 168 mm

Accuracy Grade

N/A 3

Stroke

N/A 70 mm

Pitch Circle Diameter (PCD)

N/A 8.1 mm

Root Diameter (RD)

N/A 7.050 mm

Direction

N/A Right Hand

Lead Angle

N/A 3.37 º

Screw P.C.D.

N/A 8.1 mm

Steel Ball Diameter

N/A 1 mm

Circuits

N/A 1x3

Static Load

N/A 191 kgf

Dynamic Load

N/A 105 kgf

Axial Play

N/A 0 mm0.005 MAX mm

Drag Torque

N/A 0.05 MAX kgf·cm0.2 MAX kgf·cm

Spacer Ball

N/A -