Unit of Measure

Shaft Outside Diameter

N/A 10 mm

Outside Diameter

N/A 35 mm

L1

N/A 100 mm

L2

N/A 112 mm

L3

N/A 158 mm

Accuracy Grade

N/A 3

Stroke

N/A 50 mm

Pitch Circle Diameter (PCD)

N/A 10.2 mm

Root Diameter (RD)

N/A 8.652 mm

Direction

N/A Right Hand

Lead Angle

N/A 3.57 º

Screw P.C.D.

N/A 10.2 mm

Steel Ball Diameter

N/A 1.5 mm

Circuits

N/A 1x3

Static Load

N/A 348 kgf

Dynamic Load

N/A 196 kgf

Axial Play

N/A 0 mm0.005 MAX mm

Drag Torque

N/A 0.01-0.24 kgf·cm0.05 MAX kgf·cm

Spacer Ball

N/A -