Unit of Measure

Shaft Outside Diameter

N/A 10 mm

Outside Diameter

N/A 36 mm

L1

N/A 250 mm

L2

N/A 262 mm

L3

N/A 308 mm

Accuracy Grade

N/A 3

Stroke

N/A 200 mm

Pitch Circle Diameter (PCD)

N/A 10.2 mm

Root Diameter (RD)

N/A 8.136 mm

Direction

N/A Right Hand

Lead Angle

N/A 4.46 º

Screw P.C.D.

N/A 10.2 mm

Steel Ball Diameter

N/A 2 mm

Circuits

N/A 1x3

Static Load

N/A 438 kgf

Dynamic Load

N/A 274 kgf

Axial Play

N/A 0 mm0.005 MAX mm

Drag Torque

N/A 0.02-0.3 kgf·cm0.05 MAX kgf·cm

Spacer Ball

N/A -