Unit of Measure

Inner Diameter

N/A 100 mm

Outside Diameter

N/A 150 mm

Width

N/A 20 mm

Radius

N/A 1 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 40.4 kN

Static Load Rating

N/A 63.6 kN

da

N/A 117 mm

Da

N/A 132 mm