Unit of Measure
Inner Diameter |
N/A 50 mm |
Outside Diameter |
N/A 80 mm |
Width |
N/A 13 mm |
Radius |
N/A 0.6 mm |
Oil Holes |
N/A 2 mm |
Dynamic Load Rating |
N/A 18.9 kN |
Static Load Rating |
N/A 23.4 kN |
da |
N/A 57.2 mm |
Da |
N/A 72 mm |