Unit of Measure

Inner Diameter

N/A 190 mm

Outside Diameter

N/A 240 mm

Width

N/A 25 mm

Radius

N/A 1 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 54.5 kN

Static Load Rating

N/A 113.6 kN

da

N/A 203 mm

Da

N/A 223 mm