Unit of Measure
Inner Diameter |
N/A 150 mm |
Outside Diameter |
N/A 210 mm |
Width |
N/A 25 mm |
Radius |
N/A 1.5 mm |
Oil Holes |
N/A 2.5 mm |
Dynamic Load Rating |
N/A 73.1 kN |
Static Load Rating |
N/A 131.9 kN |
da |
N/A 168 mm |
Da |
N/A 188 mm |