Unit of Measure

Inner Diameter

N/A 130 mm

Outside Diameter

N/A 190 mm

Width

N/A 25 mm

Radius

N/A 1.5 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 67.8 kN

Static Load Rating

N/A 114.8 kN

da

N/A 148 mm

Da

N/A 168 mm