Unit of Measure
Inner Diameter |
N/A 120 mm |
Outside Diameter |
N/A 170 mm |
Width |
N/A 20 mm |
Radius |
N/A 1.5 mm |
Oil Holes |
N/A 2.5 mm |
Dynamic Load Rating |
N/A 44.9 kN |
Static Load Rating |
N/A 76.9 kN |
da |
N/A 136 mm |
Da |
N/A 153 mm |