Unit of Measure
Inner Diameter |
N/A 100 mm |
Outside Diameter |
N/A 150 mm |
Width |
N/A 20 mm |
Radius |
N/A 1 mm |
Oil Holes |
N/A 2.5 mm |
Dynamic Load Rating |
N/A 40.4 kN |
Static Load Rating |
N/A 63.6 kN |
da |
N/A 117 mm |
Da |
N/A 132 mm |