Unit of Measure
Inner Diameter |
N/A 60 mm |
Outside Diameter |
N/A 90 mm |
Width |
N/A 13 mm |
Radius |
N/A 0.6 mm |
Oil Holes |
N/A 2 mm |
Dynamic Load Rating |
N/A 20.3 kN |
Static Load Rating |
N/A 27 kN |
da |
N/A 67 mm |
Da |
N/A 82 mm |