DFSH Type – Ultra-High Lead Ground Ballscrews
Ultra-High Lead Ground Ballscrews
Unit of Measure
Items |
2R16-32V2-DFSH-382-471-0.018 DFSH Type – Ultra-High Lead Ground Ballscrews |
2R16-32V2-DFSH-582-671-0.018 DFSH Type – Ultra-High Lead Ground Ballscrews |
2R16-32V2-DFSH-882-971-0.018 DFSH Type – Ultra-High Lead Ground Ballscrews |
2R16-32V2-DFSH-1282-1371-0.018 DFSH Type – Ultra-High Lead Ground Ballscrews |
2R20-40V2-DFSH-506-620-0.018 DFSH Type – Ultra-High Lead Ground Ballscrews |
|||||
Shaft Outside Diameter | N/A 16 mm | N/A 16 mm | N/A 16 mm | N/A 16 mm | N/A 20 mm | |||||
Pitch Circle Diameter (PCD) | N/A 16.6 mm | N/A 16.6 mm | N/A 16.6 mm | N/A 16.6 mm | N/A 20.8 mm | |||||
Root Diameter (RD) | N/A 13.324 mm | N/A 13.324 mm | N/A 13.324 mm | N/A 13.324 mm | N/A 17.324 mm | |||||
Outside Diameter | N/A 55 mm | N/A 55 mm | N/A 55 mm | N/A 55 mm | N/A 58 mm | |||||
Screw Manufacture Method | N/A | |||||||||
Operating Environment | N/A | |||||||||
Other Features | N/A | |||||||||
Additional Attribute Values | N/A | |||||||||
L1 | N/A 382 mm | N/A 582 mm | N/A 882 mm | N/A 1282 mm | N/A 506 mm | |||||
L2 | N/A 404 mm | N/A 604 mm | N/A 904 mm | N/A 1304 mm | N/A 535 mm | |||||
L3 | N/A 471 mm | N/A 671 mm | N/A 971 mm | N/A 1371 mm | N/A 620 mm | |||||
Accuracy Grade | N/A 5 | |||||||||
Stroke | N/A 300 mm | N/A 500 mm | N/A 800 mm | N/A 1200 mm | N/A 400 mm | |||||
Direction | N/A Right Hand | |||||||||
Lead Angle | N/A 31.53 º | N/A 31.53 º | N/A 31.53 º | N/A 31.53 º | N/A 31.47 º | |||||
Screw P.C.D. | N/A 16.6 mm | N/A 16.6 mm | N/A 16.6 mm | N/A 16.6 mm | N/A 20.8 mm | |||||
Steel Ball Diameter | N/A 3.175 mm | |||||||||
Circuits | N/A 0.8x2 | |||||||||
Static Load | N/A 1010 kgf | N/A 1010 kgf | N/A 1010 kgf | N/A 1010 kgf | N/A 1240 kgf | |||||
Dynamic Load | N/A 490 kgf | N/A 490 kgf | N/A 490 kgf | N/A 490 kgf | N/A 540 kgf | |||||
Axial Play | N/A 0 mm0.005 MAX mm | |||||||||
Drag Torque | N/A 0.15-1.0 kgf·cm0.24 MAX kgf·cm | N/A 0.15-1.0 kgf·cm0.24 MAX kgf·cm | N/A 0.15-1.0 kgf·cm0.24 MAX kgf·cm | N/A 0.15-1.0 kgf·cm0.24 MAX kgf·cm | N/A 0.2-1.2 kgf·cm0.3 MAX kgf·cm | |||||
Spacer Ball | N/A - 1:1 | N/A - 1:1 | N/A - 1:1 | N/A - 1:1 | N/A - | |||||
|