Support Units - LF Series
Support Units - Standard Types
Unit of Measure
Items |
LF08 Support Units - LF Series |
LF12 Support Units - LF Series |
LF15 Support Units - LF Series |
|||
General Capabilities | N/A | |||||
Industry Focus | N/A | |||||
Intended Application | N/A | |||||
Bearing Type | N/A | |||||
Type | N/A Support Unit | |||||
d1 | N/A 6 mm | N/A 10 mm | N/A 15 mm | |||
h | N/A 15.5 mm | N/A 20 mm | N/A 22 mm | |||
H1 | N/A 25.5 mm | N/A 30.0 mm | N/A 32.0 mm | |||
X | N/A 9.0 mm | |||||
Y | N/A 14 mm | |||||
Z | N/A 12.5 mm | N/A 10.0 mm | N/A 11.0 mm | |||
P | N/A 46 mm | N/A 52 mm | N/A 60 mm | |||
H | N/A 31 mm | N/A 38 mm | N/A 41 mm | |||
L | N/A 16 mm | N/A 20 mm | N/A 20 mm | |||
B | N/A 62 mm | N/A 70 mm | N/A 80 mm | |||
B1 | N/A 30 mm | N/A 36 mm | N/A 41 mm | |||
Bore Diameter | N/A | |||||
Bore Depth A | N/A | |||||
Bore Depth B | N/A | |||||
b | N/A 31.0 mm | N/A 35 mm | N/A 40.0 mm | |||
Material | N/A | |||||
Weight | N/A 0.19 kg | N/A 0.30 kg | N/A 0.35 kg | |||
Bearing | N/A 606ZZ | N/A 6000ZZ | N/A 6002ZZ | |||
Snap Ring | N/A S06 | N/A S10 | N/A S15 | |||
|