Support Units - FF Series
Support Units - Standard Types
Unit of Measure
Items |
![]() FF06 Support Units - FF Series |
![]() FF10 Support Units - FF Series |
![]() FF12 Support Units - FF Series |
![]() FF15 Support Units - FF Series |
![]() FF17 Support Units - FF Series |
|||||
Type | N/A Support Unit | |||||||||
d1 | N/A 6 mm | N/A 8 mm | N/A 10 mm | N/A 15 mm | N/A 17 mm | |||||
H | N/A 6 mm | N/A 7 mm | N/A 7 mm | N/A 9 mm | N/A 11 mm | |||||
A | N/A 36 mm | N/A 43 mm | N/A 52 mm | N/A 63 mm | N/A 77 mm | |||||
F | N/A 4 mm | N/A 5 mm | N/A 8 mm | N/A 8 mm | N/A 9 mm | |||||
D | N/A 22 mm | N/A 28 mm | N/A 34 mm | N/A 40 mm | N/A 50 mm | |||||
X | N/A 3.4 mm | N/A 3.4 mm | N/A 4.5 mm | N/A 5.5 mm | N/A 6.6 mm | |||||
Y | N/A 6.5 mm | N/A 6.5 mm | N/A 8.0 mm | N/A 9.5 mm | N/A 11 mm | |||||
Z | N/A 4.0 mm | N/A 4.0 mm | N/A 4.0 mm | N/A 5.5 mm | N/A 6.5 mm | |||||
PCD | N/A 28 mm | N/A 35 mm | N/A 42 mm | N/A 50 mm | N/A 62 mm | |||||
L | N/A 10 mm | N/A 12 mm | N/A 15 mm | N/A 17 mm | N/A 20 mm | |||||
B | N/A 28 mm | N/A 35 mm | N/A 42 mm | N/A 52 mm | N/A 61 mm | |||||
Bore Diameter | N/A | |||||||||
Bore Depth A | N/A | |||||||||
Bore Depth B | N/A | |||||||||
Material | N/A | |||||||||
Weight | N/A 0.08 kg | N/A 0.10 kg | N/A 0.15 kg | N/A 0.22 kg | N/A 0.35 kg | |||||
Bearing | N/A 606ZZ | N/A 608ZZ | N/A 6000ZZ | N/A 6002ZZ | N/A 6203ZZ | |||||
Snap Ring | N/A S06 | N/A S08 | N/A S10 | N/A S15 | N/A S17 | |||||
|