Support Units - EF Series
Support Units - Standard Types
Unit of Measure
Items |
![]() EF06 Support Units - EF Series |
![]() EF08 Support Units - EF Series |
![]() EF10 Support Units - EF Series |
![]() EF12 Support Units - EF Series |
![]() EF15 Support Units - EF Series |
|||||
General Capabilities | N/A | |||||||||
Industry Focus | N/A | |||||||||
Intended Application | N/A | |||||||||
Bearing Type | N/A | |||||||||
Type | N/A Support Unit | |||||||||
d1 | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 10 mm | N/A 15 mm | |||||
h | N/A 13 mm | N/A 17 mm | N/A 25 mm | N/A 25 mm | N/A 30.0 mm | |||||
H1 | N/A 20.0 mm | N/A 26.0 mm | N/A 24.0 mm | N/A 24.0 mm | N/A 25.0 mm | |||||
X | N/A 5.5 mm | N/A 6.6 mm | N/A 9.0 mm | N/A 9.0 mm | N/A 9.0 mm | |||||
Y | N/A 9.5 mm | N/A 11 mm | N/A | N/A | N/A | |||||
Z | N/A 11.0 mm | N/A 12.0 mm | N/A | N/A | N/A | |||||
P | N/A 30 mm | N/A 38 mm | N/A 52 mm | N/A 52 mm | N/A 60 mm | |||||
H | N/A 25 mm | N/A 32 mm | N/A 43 mm | N/A 43 mm | N/A 49 mm | |||||
L | N/A 12 mm | N/A 14 mm | N/A 20 mm | N/A 20 mm | N/A 20 mm | |||||
B | N/A 42 mm | N/A 52 mm | N/A 70 mm | N/A 70 mm | N/A 80 mm | |||||
B1 | N/A 18 mm | N/A 25 mm | N/A 36 mm | N/A 36 mm | N/A 41 mm | |||||
Bore Diameter | N/A | |||||||||
Bore Depth A | N/A | |||||||||
Bore Depth B | N/A | |||||||||
b | N/A 21.0 mm | N/A 26.0 mm | N/A 35 mm | N/A 35 mm | N/A 40.0 mm | |||||
Material | N/A | |||||||||
Weight | N/A 0.10 kg | N/A 0.16 kg | N/A 0.35 kg | N/A 0.35 kg | N/A 0.40 kg | |||||
Bearing | N/A 606ZZ | N/A 606ZZ | N/A 608ZZ | N/A 6000ZZ | N/A 6002ZZ | |||||
Snap Ring | N/A S06 | N/A S06 | N/A S08 | N/A S10 | N/A S15 | |||||
|