Support Units - BF Series
Support Units - Standard Types
Unit of Measure
Items |
![]() BF10 Support Units - BF Series |
![]() BF12 Support Units - BF Series |
![]() BF15 Support Units - BF Series |
![]() BF17 Support Units - BF Series |
![]() BF20 Support Units - BF Series |
|||||
Type | N/A Support Unit | |||||||||
d1 | N/A 8 mm | N/A 10 mm | N/A 15 mm | N/A 17 mm | N/A 20 mm | |||||
h | N/A 22 mm | N/A 25 mm | N/A 28 mm | N/A 39 mm | N/A 34 mm | |||||
H1 | N/A 32.5 mm | N/A 32.5 mm | N/A 38.0 mm | N/A 55.0 mm | N/A 50.0 mm | |||||
X | N/A 6.6 mm | N/A 6.6 mm | N/A 6.6 mm | N/A 9.0 mm | N/A 9.0 mm | |||||
Y | N/A 10.8 mm | N/A 10.8 mm | N/A 11 mm | N/A 14 mm | N/A 14 mm | |||||
Z | N/A 5.0 mm | N/A 1.5 mm | N/A 6.5 mm | N/A 8.5 mm | N/A 8.5 mm | |||||
P | N/A 46 mm | N/A 46 mm | N/A 54 mm | N/A 68 mm | N/A 70 mm | |||||
d2 | N/A 5.5 mm | N/A 5.5 mm | N/A 5.5 mm | N/A 6.6 mm | N/A 6.6 mm | |||||
E | N/A 15 mm | N/A 18 mm | N/A 18 mm | N/A 28 mm | N/A 22 mm | |||||
H | N/A 39 mm | N/A 43 mm | N/A 48 mm | N/A 64 mm | N/A 60 mm | |||||
L | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 23 mm | N/A 26 mm | |||||
B | N/A 60 mm | N/A 60 mm | N/A 70 mm | N/A 86 mm | N/A 88 mm | |||||
B1 | N/A 34 mm | N/A 34 mm | N/A 40 mm | N/A 50 mm | N/A 52 mm | |||||
Bore Diameter | N/A | |||||||||
Bore Depth A | N/A | |||||||||
Bore Depth B | N/A | |||||||||
b | N/A 30 mm | N/A 30 mm | N/A 35 mm | N/A 43 mm | N/A 44 mm | |||||
Material | N/A | |||||||||
Weight | N/A 0.30 kg | N/A 0.35 kg | N/A 0.40 kg | N/A 0.75 kg | N/A 0.77 kg | |||||
Bearing | N/A 608ZZ | N/A 6000ZZ | N/A 6002ZZ | N/A 6203ZZ | N/A 6004ZZ | |||||
Snap Ring | N/A S08 | N/A S10 | N/A S15 | N/A S17 | N/A S20 | |||||
|